• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

Insulated Link Stick EA631AD-31

Insulated Link Stick EA631AD-31

【Product Specifications】
・Shaft material-Fiberglass
・Eye with ball bearing
・Length (m)…0.9
・Working load(t)…1.3
・Weight (kg)…2.0
・Max wire(mm)…Dia. 35

Part Number

Configured Part Number is shown.

EA631AD-31

Part Number
EA631AD-31
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA631AD-31 in the Insulated Link Stick EA631AD-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support