Conductive Wire Support Arm EA631AE-2

Conductive Wire Support Arm EA631AE-2

【Product Specifications】
・Support a conductive wire. Useful for a frame without an arm.
・Material-Fiberglass(insulated)
・Max voltage-34.5KV
・Conductive wire OD-Up to 27mm
・Attachable-Up to dia. 350mm
・Pipe OD-63.5mm
・Length…1,230mm
・Working load…68kg x 2
・Holder qty…2
・Weight…8.2kg

Part Number

Configured Part Number is shown.

EA631AE-2

Part Number
EA631AE-2
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA631AE-2 in the Conductive Wire Support Arm EA631AE-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support