Shotgun Stick EA631AF-2

Shotgun Stick EA631AF-2

【Product Specifications】
・Telescopic
・Material-Fiberglass(insulated)
・Hook-Steel
・Usable length (m)…1.6 to 3.3
・Weight (kg)…3.0

Part Number

Configured Part Number is shown.

EA631AF-2

Part Number
EA631AF-2
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA631AF-2 in the Shotgun Stick EA631AF-2 series.

Additional Products in this Category

Tech Support