Fuse Puller EA631AG-2

Fuse Puller EA631AG-2

【Product Specifications】
・Material-Fiberglass(insulated)
・Fuse dia.-13 to 38mm(1/2 to 1.1/2)
・Length…2.4m
・Weight…2kg

Part Number

Configured Part Number is shown.

EA631AG-2

Part Number
EA631AG-2
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA631AG-2 in the Fuse Puller EA631AG-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support