Step Clamp EA637CE-18C

Step Clamp EA637CE-18C

【Product Specifications】
・Material-Quenched steel
・B…50
・H…50 to 120
・L…125

Part Number

Configured Part Number is shown.

EA637CE-18C

Part Number
EA637CE-18C
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CE-18C in the Step Clamp EA637CE-18C series.

Additional Products in this Category

Tech Support