Outside Clamp Unit EA637CH-22

Outside Clamp Unit EA637CH-22

【Product Specifications】
・Material-Quenched steel
・T slot…22
・H…30 to 45
・A…168
・L…165

Part Number

Configured Part Number is shown.

EA637CH-22

Part Number
EA637CH-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CH-22 in the Outside Clamp Unit EA637CH-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support