Setting Screw EA637CN-208

Setting Screw EA637CN-208

【Product Specifications】
・Material-Quenched steel
・L…8
・H…13
・I…13
・K…7.2
・SW…11

Part Number

Configured Part Number is shown.

EA637CN-208

Part Number
EA637CN-208
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637CN-208 in the Setting Screw EA637CN-208 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support