T-Slot Bolt EA637FF-250

T-Slot Bolt EA637FF-250

【Product Specifications】
・Material-Quenched steel
・Tslot…18
・Screw…M16
・A…250
・B…150
・C…28
・D…10

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA637FF-250

Part Number
EA637FF-250
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637FF-250 in the T-Slot Bolt EA637FF-250 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support