Concave Washer EA637GS-30

Concave Washer EA637GS-30

【Product Specifications】
・Material-Quenched steel
・For more stable tightening
・Use this product in combination with the EA637GR series.
・Screw…M30
・D1…35
・D…56
・H…12

Part Number

Configured Part Number is shown.

EA637GS-30

Part Number
EA637GS-30
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637GS-30 in the Concave Washer EA637GS-30 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support