Pull-Down Clamp (2 pcs) EA637HA-12【2 Pieces Per Package】

Pull-Down Clamp (2 pcs) EA637HA-12

【Product Specifications】
・Material-Quenched steel
・T slot…12
・Screw…M10
・B…40
・C…3
・H…20
・L1…80

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA637HA-12

Part Number
EA637HA-12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA637HA-12 in the Pull-Down Clamp (2 pcs) EA637HA-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support