[Stainless Steel] Eye Nut EA638SE-20

[Stainless Steel] Eye Nut EA638SE-20

【Product Specifications】
・Material-Stainless steel (SUS316)
・Thread dia.…M20
・ID…40
・Wire dia.…16
・Working load…360kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA638SE-20

Part Number
EA638SE-20
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638SE-20 in the [Stainless Steel] Eye Nut EA638SE-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support