[Stainless Steel] Eye Nut EA638SE-6

[Stainless Steel] Eye Nut EA638SE-6

【Product Specifications】
・Material-Stainless steel (SUS316)
・Thread dia.…M6
・ID…16
・Wire dia.…6
・Working load…50kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA638SE-6

Part Number
EA638SE-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638SE-6 in the [Stainless Steel] Eye Nut EA638SE-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support