Eye Bolt EA638SN-22

Eye Bolt EA638SN-22

【Product Specifications】
・Material-Iron
・Thread dia.…M22 x 35
・ID…44
・Wire dia.…19
・Workingload…790kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA638SN-22

Part Number
EA638SN-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638SN-22 in the Eye Bolt EA638SN-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support