Eye Bolt EA638SN-36

Eye Bolt EA638SN-36

【Product Specifications】
・Material-Iron
・Thread dia.…M36 x 55
・ID…70
・Wire dia.…31.5
・Workingload…2.3t

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA638SN-36

Part Number
EA638SN-36
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638SN-36 in the Eye Bolt EA638SN-36 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support