Eye Bolt EA638SN-42

Eye Bolt EA638SN-42

【Product Specifications】
・Material-Iron
・Thread dia.…M42 x 65
・ID…80
・Wire dia.…35.5
・Workingload…3.4t

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA638SN-42

Part Number
EA638SN-42
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638SN-42 in the Eye Bolt EA638SN-42 series.

Additional Products in this Category

Tech Support