Eye Bolt EA638SN-48

Eye Bolt EA638SN-48

【Product Specifications】
・Material-Iron
・Thread dia.…M48 x 70
・ID…90
・Wire dia.…40
・Workingload…4.5t

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA638SN-48

Part Number
EA638SN-48
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638SN-48 in the Eye Bolt EA638SN-48 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support