Eye Bolt EA638SN-51

Eye Bolt EA638SN-51

【Product Specifications】
・Material-Rolled steel for general structure (SS41)
・Finish-Trivalent chromate plating
・Thread dia.…M8 x 15
・ID…19.7
・Wire dia.…6.4
・Load…80kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA638SN-51

Part Number
EA638SN-51
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638SN-51 in the Eye Bolt EA638SN-51 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support