[Stainless Steel] Eye Bolt EA638SN-62

[Stainless Steel] Eye Bolt EA638SN-62

【Product Specifications】
・Material-Stainless steel (SUS304)
・Finish-Electrolytic polishing
・Thread dia.…M10 x 18
・ID…25
・Wire dia.…8
・Load…140kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA638SN-62

Part Number
EA638SN-62
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638SN-62 in the [Stainless Steel] Eye Bolt EA638SN-62 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support