[Stainless Steel] Eye Bolt EA638SN-65

[Stainless Steel] Eye Bolt EA638SN-65

【Product Specifications】
・Material-Stainless steel (SUS304)
・Finish-Electrolytic polishing
・Thread dia.…M20 x 30
・ID…39.5
・Wire dia.…16.5
・Load…500kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA638SN-65

Part Number
EA638SN-65
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638SN-65 in the [Stainless Steel] Eye Bolt EA638SN-65 series.

Additional Products in this Category

Tech Support