Latch-Type Toggle Clamp EA639FC

Latch-Type Toggle Clamp EA639FC

【Product Specifications】
・Tightening capacity-1,818kg
・Full length-223mm
・Weight-1,260g
・Ring length-110mm
・Adjustable ring (13mm)
・Fitting dim.-79.4 x 85.7mm
・Lateral latch type

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA639FC

Part Number
EA639FC
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639FC in the Latch-Type Toggle Clamp EA639FC series.

Additional Products in this Category

Tech Support