[Ratchet] Insulated Cable Cutter EA640-12

[Ratchet] Insulated Cable Cutter EA640-12

【Product Specifications】
・For cutting works overhead and underground
・Fiber glass handle
・Cutting capacity-Aluminum wire: 507mm2, copper wire-253mm2,Underground cable: dia. 50mm or less(including covering)
・Length…2.4m
・Weight…4.81kg

Part Number

Configured Part Number is shown.

EA640-12

Part Number
EA640-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA640-12 in the [Ratchet] Insulated Cable Cutter EA640-12 series.

Additional Products in this Category

Tech Support