[For Hybrid Vehicle]Insulated Tool Set EA640HV-5

[For Hybrid Vehicle]Insulated Tool Set EA640HV-5

【Product Specifications】
…Set of 4pcs
・EA640LC-3 (3/8) 190mm insulated ratchet handle
・EA640LH-125 (3/8) x 125mm insulated extension bar
・EA640LJ-10 (3/8) x 10mm insulated socket
・EA640LJ-12 (3/8) x 12mm insulated socket
・Set Weight:0.6kg
・With Tool Bag
・Size:220×80(H)mm・Material:Nylon
・The set for 1000V insulation
・The color and Material of bag is subject to change without prior notice.

Part Number

Configured Part Number is shown.

EA640HV-5

Part Number
EA640HV-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA640HV-5 in the [For Hybrid Vehicle]Insulated Tool Set EA640HV-5 series.

Additional Products in this Category

Tech Support