(3/8")Insulated T-type Handle EA640MA-13A

(3/8")Insulated T-type Handle EA640MA-13A

【Product Specifications】
・Drive size-3/8
・Overall length-190mm
・1000V insulated
・With lock function

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA640MA-13A

Part Number
EA640MA-13A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA640MA-13A in the (3/8")Insulated T-type Handle EA640MA-13A series.

Additional Products in this Category

Tech Support