[Explosion-Proof] Metal Cutting Shears EA642HM-14

[Explosion-Proof] Metal Cutting Shears EA642HM-14

【Product Specifications】
・For tin
・Blade length…115mm
・Overall length…355mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA642HM-14

Part Number
EA642HM-14
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA642HM-14 in the [Explosion-Proof] Metal Cutting Shears EA642HM-14 series.

Additional Products in this Category

Tech Support