[Explosion-Proof](-)Screwdriver EA642HT-5B

[Explosion-Proof](-)Screwdriver EA642HT-5B

【Product Specifications】
・Material-beryllium copper alloy
・Tip…5mm
・Shaft length…100mm
・Handle…Yellow

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA642HT-5B

Part Number
EA642HT-5B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA642HT-5B in the [Explosion-Proof](-)Screwdriver EA642HT-5B series.

Additional Products in this Category

Tech Support