[Explosion-Proof] Long Pin Punch EA642HZ-5

[Explosion-Proof] Long Pin Punch EA642HZ-5

【Product Specifications】
・Material-Aluminum bronze
・Shaft dia.…5mm
・Length…215mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA642HZ-5

Part Number
EA642HZ-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA642HZ-5 in the [Explosion-Proof] Long Pin Punch EA642HZ-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support