[Explosion-Proof] Scraper EA642KB-101

[Explosion-Proof] Scraper EA642KB-101

【Product Specifications】
・Blade width-75mm
・Material-Aluminum bronze
・Length…600mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA642KB-101

Part Number
EA642KB-101
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA642KB-101 in the [Explosion-Proof] Scraper EA642KB-101 series.

Additional Products in this Category

Tech Support