[Explosion-Proof] Single Ring Spanner EA642LF-350

[Explosion-Proof] Single Ring Spanner EA642LF-350

【Product Specifications】
・Material-Aluminum bronze
・15 degrees.
・Across flats(mm)-50
・Length(mm)-415

Part Number

Configured Part Number is shown.

EA642LF-350

Part Number
EA642LF-350
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA642LF-350 in the [Explosion-Proof] Single Ring Spanner EA642LF-350 series.

Additional Products in this Category

Tech Support