Pipe Wrench EA680P-1200

Pipe Wrench EA680P-1200

【Product Specifications】
・Forged iron
・Length (mm)…1,050
・Pipe OD…110mm
・Weight…13.8kg

Part Number

Configured Part Number is shown.

EA680P-1200

Part Number
EA680P-1200
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA680P-1200 in the Pipe Wrench EA680P-1200 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support