Powerful pincher EA682A-200

Powerful pincher EA682A-200

【Product Specifications】
・Overall length-220mm
・Cutting capacity-Copper wire: Diameter of 2.6mm, Iron wire: Diameter of 2.5mmSteel wire: Diameter of 2.3mm
・Material-Chromium-nickel steel

Part Number

Configured Part Number is shown.

EA682A-200

Part Number
EA682A-200
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA682A-200 in the Powerful pincher EA682A-200 series.

Additional Products in this Category

Tech Support