Strong Type Needle Nose Pliers EA682C-200

Strong Type Needle Nose Pliers EA682C-200

【Product Specifications】
・Overall length-200mm
・Cutting capacity-Copper wire: Diameter of 2.6mm, Iron wire: Diameter of 2.4mm,Steel wire: Diameter of 2.0mm
・Material-Chromium-nickel steel

Part Number

Configured Part Number is shown.

EA682C-200

Part Number
EA682C-200
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA682C-200 in the Strong Type Needle Nose Pliers EA682C-200 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support