Snip (Fits either right or left arm) EA682G-2L

Snip (Fits either right or left arm) EA682G-2L

【Product Specifications】
・Cutting capacity-Stainless steel: 0.7mm
・Blade material-Chrome-molybdenum steel
・Specification…Fits either rightor left arm
・L (Blade L) mm…275(38)

Part Number

Configured Part Number is shown.

EA682G-2L

Part Number
EA682G-2L
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA682G-2L in the Snip (Fits either right or left arm) EA682G-2L series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support