Ironwork File (Square) EA682WX-3

Ironwork File (Square) EA682WX-3

【Product Specifications】
・Material …S37CSteel
・Cushion Grip Description
・Roughness …Medium
・Blade Length …200mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA682WX-3

Part Number
EA682WX-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA682WX-3 in the Ironwork File (Square) EA682WX-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support