Iron Work File (Round) EA682WX-4 (EA682WX-4) (Part Numbers)

Iron Work File (Round) EA682WX-4

【Product Specifications】
・Material …S37CSteel
・Cushion Grip Description
・Roughness …Medium
・Blade Length …200mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA682WX-4

Part Number
EA682WX-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA682WX-4 in the Iron Work File (Round) EA682WX-4 series.

Additional Products in this Category

Tech Support