Screwdriver (Hexagonal) (with Ball Point) EA683AF-3

Screwdriver (Hexagonal) (with Ball Point) EA683AF-3

【Product Specifications】
・With ball point
・The side of the handle is equipped with a hexagonal key of the same size.
・Dim. (mm)…3
・Length (mm)…154

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA683AF-3

Part Number
EA683AF-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA683AF-3 in the Screwdriver (Hexagonal) (with Ball Point) EA683AF-3 series.

Additional Products in this Category

Tech Support