45mm Plastic Hammer EA683PH-45

45mm Plastic Hammer EA683PH-45

【Product Specifications】
・Material…Head:Plastic, Handle:woodHandle
・Weight(g)…454
・Head dia.…45mm
・Length…320mm
・Accessories head…Soft(EA683PH-145),Haed(EA683PH-245)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA683PH-45

Part Number
EA683PH-45
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA683PH-45 in the 45mm Plastic Hammer EA683PH-45 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support