Digital Scale EA715DF-10

Digital Scale EA715DF-10

【Product Specifications】
・Display function is provided also on the back side.
・Power supply-D batteryx6 pcs(separately sold)
・Function-Auto power off, net weight mode
・Tray Dim.-230(W)×190(D)mm
・Size-244(W)x232(D)x137(H)mm
・Weight-1.5kg
・Weighing capacity-10kg
・Minimum scale-0.005kg

Part Number

Configured Part Number is shown.

EA715DF-10

Part Number
EA715DF-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA715DF-10 in the Digital Scale EA715DF-10 series.

Additional Products in this Category

Tech Support