Stand For Duro Meter EA716D-12

Stand For Duro Meter EA716D-12

【Product Specifications】
・Body-115x160x285mm
・Pad area-dia.100mm
・Pole-Dia. 20mmx285(H)mm
・Weight-5.5kg
・Material-Pole, weight:iron, Base:cast iron
・Adaptation item number-EA716D-2

Part Number

Configured Part Number is shown.

EA716D-12

Part Number
EA716D-12
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA716D-12 in the Stand For Duro Meter EA716D-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support