Parallel V Block Set EA719DB-1【2 Pieces Per Package】

Parallel V Block Set EA719DB-1

【Product Specifications】
・Parallelism accuracy-0.008mm
・Weight (1 pair): -1: 7kg, -2: 13kg, -3: 24kg
・Pipe dim.…Dia. 8 to 90mm
・Dim. (mm)…120 x 100 x 60

Part Number

Configured Part Number is shown.

EA719DB-1

Part Number
EA719DB-1
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719DB-1 in the Parallel V Block Set EA719DB-1 series.

Additional Products in this Category

Tech Support