Type-A V Block [Machine Finishing] EA719DD-7【2 Pieces Per Package】

Type-A V Block [Machine Finishing] EA719DD-7

【Product Specifications】
・Parallelism-0.05mm
・Perpendicularity-±0.05mm
・V-groove perpendicularity-±0.08mm
・For measurement jig for marking
・Material-Cast iron
・Dim. (mm)…200 x 140 x 90
・Weight…26kg
・Adaptation pipe size…φ8.5 to 162mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719DD-7

Part Number
EA719DD-7
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719DD-7 in the Type-A V Block [Machine Finishing] EA719DD-7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support