Type-B V Block [A Class Finishing] EA719DE-11【2 Pieces Per Package】

Type-B V Block [A Class Finishing] EA719DE-11

【Product Specifications】
・Parallelism-0.02mm
・Perpendicularity-±0.02mm
・V-groove perpendicularity-±0.03mm
・Material-Cast iron
・Dim. (mm)…50 x 32 x 24
・Weight…0.7kg
・Adaptation pipe size…φ5 to 33mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719DE-11

Part Number
EA719DE-11
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719DE-11 in the Type-B V Block [A Class Finishing] EA719DE-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support