Type-B V Block [Machine Finishing] EA719DE-5【2 Pieces Per Package】

Type-B V Block [Machine Finishing] EA719DE-5

【Product Specifications】
・Parallelism-0.05mm
・Perpendicularity-±0.05mm
・V-groove perpendicularity-±0.08mm
・For measurement jig for marking
・Material-Cast iron
・Dim. (mm)…150 x 90 x 65
・Weight…9kg
・Adaptation pipe size…φ7 to 85mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719DE-5

Part Number
EA719DE-5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719DE-5 in the Type-B V Block [Machine Finishing] EA719DE-5 series.

Additional Products in this Category

Tech Support