Cube-Type Block With V-Groove EA719DF-13

Cube-Type Block With V-Groove EA719DF-13

【Product Specifications】
・With clamp for work clamping
・6-face machined
・Material-Cast iron
・Parallelism, Perpendicularity (±)-〔50 + A/15〕μm
・Nominal dim. (mm)…150
・Weight (kg)…10.3

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719DF-13

Part Number
EA719DF-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719DF-13 in the Cube-Type Block With V-Groove EA719DF-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support