Cube-Type Block With V-Groove EA719DF-14

Cube-Type Block With V-Groove EA719DF-14

【Product Specifications】
・With clamp for work clamping
・6-face machined
・Material-Cast iron
・Parallelism, Perpendicularity (±)-〔50 + A/15〕μm
・Nominal dim. (mm)…175
・Weight (kg)…16.3

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719DF-14

Part Number
EA719DF-14
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719DF-14 in the Cube-Type Block With V-Groove EA719DF-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support