Type-B V Block [Machine Finishing] EA719DK-15A【2 Pieces Per Package】

Type-B V Block [Machine Finishing] EA719DK-15A

【Product Specifications】
・Pair groove height tolerance-0.07mm
・Material-Cast iron
・For drawing and measurement of circular work, and holding of cylindrical product for precision inspection
・Size-200x140x85mm
・Weight-16.2kg
・Adaptation pipe size…φ10 to 158mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719DK-15A

Part Number
EA719DK-15A
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719DK-15A in the Type-B V Block [Machine Finishing] EA719DK-15A series.

Additional Products in this Category

Tech Support