[Stainless Steel] Square EA719JB-1

[Stainless Steel] Square EA719JB-1

【Product Specifications】
・Use for perpendicularity check of machining materials and products utilizing the right angle formed by the ID and OD rulers.
・Material-Stainless steel
・Dim.-177 x 18 x 94mm
・Weight-114g
・Angle accuracy-±0.1/100mm
・15cm (with scale)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719JB-1

Part Number
EA719JB-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719JB-1 in the [Stainless Steel] Square EA719JB-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support