Box Surface Plate [Mechanical Finishing] EA719X-22

Box Surface Plate [Mechanical Finishing] EA719X-22

【Product Specifications】
・Material-Cast iron (FC250)
・Use as a general marking base, measurement base, etc.
・Flatness…29μm
・Dim. (mm)…200 x 300 x 50
・Weight…7.2kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719X-22

Part Number
EA719X-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719X-22 in the Box Surface Plate [Mechanical Finishing] EA719X-22 series.

Additional Products in this Category

Tech Support