Box Surface Plate [Mechanical Finishing] EA719X-24

Box Surface Plate [Mechanical Finishing] EA719X-24

【Product Specifications】
・Material-Cast iron (FC250)
・Use as a general marking base, measurement base, etc.
・Flatness…38μm
・Dim. (mm)…300 x 300 x 50
・Weight…12kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719X-24

Part Number
EA719X-24
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719X-24 in the Box Surface Plate [Mechanical Finishing] EA719X-24 series.

Additional Products in this Category

Tech Support