Class A Finishing] Box Surface Plate EA719X-3

Class A Finishing] Box Surface Plate EA719X-3

【Product Specifications】
・Class A Finishing
・Using surface is scraping finishing.
・Material-Cast iron
・Flatness…11μm
・Dim. (mm)…250 x 250 x 50
・Weight…8.5kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719X-3

Part Number
EA719X-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719X-3 in the Class A Finishing] Box Surface Plate EA719X-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support