[Class 1] Precision Granite EA719XA-2

[Class 1] Precision Granite EA719XA-2

【Product Specifications】
・Material-Granite
・JIS 1 grade product
・High rigidity, corrosion resistant, wear resistant properties, and free from aging and rust
・Flatness…7μm
・Dim. (mm)…200 x 200 x 75
・Weight…9kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA719XA-2

Part Number
EA719XA-2
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719XA-2 in the [Class 1] Precision Granite EA719XA-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support